Check icon

Success

Your request has been successfully submitted.

Horizontal Lifeline Systems

Miller SkyGrip™ Temporary Horizontal Lifeline Systems

Miller SkyGrip™ Temporary Horizontal Lifeline Systems

placeholder
MAXIMUM GRIPPING POWERThe Miller SkyGrip™ HLL Cable Systems are designed for easy installation on steel or concrete applications. A variety of innovative features have been engineered into these new systems, making them extremely user friendly with enhanced safety considerations.Compact and LightweightProvides for easier handling, installation and storage.Above-the-Beam AdjustmentPatent-pending design allows for easy one-person installation and dismantle, increasing safety and productivity.Features & Benefits:
  • Systems available for steel and concrete applications
  • Interchangeable stanchion posts enable systems for steel applications to be converted to concrete applications and systems for concrete applications to be converted for steel applications
  • Stainless steel energy absorber minimizes fall clearance
  • Tension indicator ensures proper tensioning critical to knowing fall clearance
  • Continuous pass-through design
Miller SkyGrip™ Systems for Steel Applications
  • Quick grip above-the-beam adjustment – patent-pending design allows for easy one-person installation and dismantle, increasing safety and productivity
  • Two base/crossbar adjustment systems accommodate wide range of steel beam sizes
  • Low-profile crossbar – reduces trip hazard
Miller SkyGrip™ Systems for Concrete Applications
  • Unique stanchion adjustment that allows the anchorage to be re-positioned, minimizing obstruction and increasing safety
  • Uniquely designed for angled adjustment – swings out of the way when placing deck-pans between beams (common in bridge construction)
  • Slider bracket tensions tie-back chain to minimize fall clearance
  • For concrete applications, bases can be positioned parallel or perpendicular to the beam
  • Stanchion Style : Interchangeable Stanchion Posts
  • Beam Flange Width : 4-18 | 12-36 inch
  • Workers Per System : 2 | 4 | 5 | 6
  • Number of Brackets Per Sytem : 1 | 2
  • Includes : Stanchions | Tie-Back Brackets | Chain Connectors | Slider Brackets | Energy Absorber(s) | Line Tension Indicator | Turnbuckle | Cable and Hardware
  • Number of Energy Absorbers Per System : 1 | 2
  • Beam Flange Thickness : 2.25-3.37 inch
  • System Length : 30 | 60 | 120 | 180 | 240 | 300 foot
Image
SKU
Description
SGC
Concrete stanchion w/base and V-Grip rebar attachment assemblies
SGAS
Anchor Shackle
SGC/120FT
120ft system for 4 workers - one intermediate stanchion
SGC/240FT
SKYGRIP 240FT HLL, CONCRETE
SGC/60FT
60ft system for 2 workers - no intermediate stanchion
SGCA
Set of two (2) tie back brackets (includes V-Grip rebar attachment assemblies), two (2) chain connectors, two (2) slider brackets and hardware
SGCT
Combination clamp and thimble
SGCB
Base and V-Grip rebar attachment assemblies for concrete
SG416-FS/30FT
30ft stainless steel horizontal lifeline kit w two (2) 416SS D-bolt anchors, D-bolt hardware included
SGEXTADJ/
SKYGRIP CROSSBAR ADJUSTER
SGIH
Intermediate pass-through kit
SGC-4RP
Replacement Kit
SGAS-SS
Stainless Steel Anchor Shackle
SGC/180FT
180ft system for 6 workers - 2 intermediate stanchions
SGLLK/30FT
30ft Lifeline w/combo-clamp-thimble, turnbuckle, cable clamps, carabiners, tension indicator and energy absorber
SGLLK/60FT
60ft Lifeline w/combo-clamp-thimble, turnbuckle, cable clamps, carabiners, tension indicator and energy absorber
SGC/300FT
300ft system for 6 workers - 4 intermediate stanchions
SGC/30FT
30ft system for 2 workers - no intermediate stanchion
SGS18/120FT
120ft system for 4 workers - 1 intermediate stanchion
SGS18
Stanchion with standard base - Beam Flange Width 4'' to 18'' and Beam Flange Thickness up to 2-1/4''
SGS18/240FT
240ft system for 6 workers - 3 intermediate stanchions
SGS36/240FT
240ft system for 6 workers - 3 intermediate stanchions
SGS36
Stanchion with large base - Beam Flange Width 12'' to 36'' and Beam Flange Thickness 2-1/4'' to 3-3/8''
SGSB36
Large base - Beam Flange Width 12'' to 36'' and Beam Flange Thickness 2-1/4'' to 3-3/8''
SGS36/30FT
30ft system for 2 workers - no intermediate stanchion
SGS18/60FT
60ft system for 2 workers - no intermediate stanchion
SGS36/60FT
60ft system for 2 workers - no intermediate stanchion
SGTB-FS
SKYGRIP SS TURNBUCKLE
SGT-SS
SKYGRIP THIMBLE S.S.
SGSBAR36
EXT BAR ONLY, 36IN I-BEAM
SGSEXTPIN
Replacement pin for Sky Grip extension bar
SGSEXT18
Standard Extension bar w/adjuster - Beam Flange Width 4'' to 18'' and Beam Flange Thickness up to 2-1/4''
SGLLK/120FT
120ft Lifeline w/combo-clamp-thimble, turnbuckle, cable clamps, carabiners, tension indicator and two (2) energy absorbers
SGSEXT36
Large extension bar w/adjuster - Beam Flange Width 12'' to 36'' and Beam Flange Thickness 2-1/4'' to 3-3/8''
SGS18/300FT
300ft system for 6 workers - 4 intermediate stanchions
SGTB
Turnbuckle, 5/8 inch
SGTI
SkyGrip tension indicator
SGW-FS/
SKYGRIP SS CLIP
SGVG
Skygrip V-Grip/Rebar Clamp Assembly
SGX
SkyGrip stainless steel energy absorber
SGW
Double saddle wire rope clip
SGS18/30FT
30ft system for 2 workers - no intermediate stanchion
SGS18/180FT
180ft system for 6 workers - 2 intermediate stanchions
SGS36/180FT
180ft system for 6 workers - 2 intermediate stanchions
SGS36/300FT
300ft system for 6 workers - 4 intermediate stanchions
SGS36/120FT
120ft system for 4 workers - 1 intermediate stanchion
SGSB18
Standard base - Beam Flange Width 4'' to 18'' and Beam Flange Thickness up to 2-1/4''
SGSEXT48
EXT BAR W/ADJUSTER, 48IN I-BM
SGTI-SS
SKYGRIP SS TENSION INDICATOR
SGXK-FS
SkyGrip stainless steel energy absorber kit w/ SS tension indicator, two (2) SS anchor shackles, and SS hardware
SGXK
SkyGrip stainless steel energy absorber kit w/tension indicator, two (2) anchor shackles, and hardware
SG416-FS/570FT
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy