Check icon

Success

Your request has been successfully submitted.

Horizontal Lifeline Systems

Miller Rigid Rail Systems

Miller Rigid Rail Systems

placeholder
AVAILABLE IN VARIOUS CONFIGURATIONS AND SUPPORT CENTER DISTANCESRigid Rail Systems provide the highest degree of mobility and safety, while reducing the risk of injury in elevated work environments. The safest solution for virtually every environment. Featuring an open track design, exclusively engineered for easy movement.Easily CustomizableCost EffectiveFeatures & Benefits:Inverted “L” SystemProviding fall protection coverage while working on top of vehicles or elevated machinery. The single foundation design is ideal in areas where space for a foundation is limited. Select from 20 ft., 40 ft., or 60 ft. of fall protection coverage. System height is 30 ft. or 32 ft., depending which model is selected, and can hold up to (2) two workers at a time.“T” Dual Track SystemProviding dual fall protection coverage for those working on top of vehicles or elevated machinery. The single foundation design and parallel tracks make this system ideal for railroad tracks running parallel in close proximity to each other or two truck loading stations. Select from 20 ft., 40 ft., or 60 ft. of fall protection coverage. System height is 32 ft. and can hold up to (4) four workers at a time.“P” Series SystemProviding a portable and economical solution for fall protection needs in areas that require temporary fall protection. The modular design allows for the system to be transported by forklift to a new location in just minutes. Select from 20 ft., 40 ft., or 60 ft. of fall protection coverage.System height is 25 ft. to 27 ft. depending which model is selected and can hold up to (2) two workers at a time.
  • Includes : Beam Trolley
  • Standards : OSHA 1926.502 - Subpart M
Image
SKU
Description
FSL0040
Inverted ''L'' Horizontal Rigid Rail System 40-ft. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FS05000
TROLLEY FPS SYSTEM
FSLSPH
Inverted ''L'' Single Point Anchorage. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FSL0060
Inverted ''L'' Horizontal Rigid Rail System 60-ft. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FSTSPH
T Dual Track Single Point Anchorage. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FSL0020
Inverted ''L'' Horizontal Rigid Rail System 20-ft. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FST0020
T Dual Track Horizontal Rigid Rail System 20-ft. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FSP0060
P Series Portable Horizontal Rigid Rail System 60-ft. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FST0040
T Dual Track Horizontal Rigid Rail System 40-ft. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FST0060
T Dual Track Horizontal Rigid Rail System 60-ft. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FSP0020
P Series Portable Horizontal Rigid Rail System 20-ft. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FSPSPH
P Series Portable Single Point Anchor. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
FSP0040
P Series Portable Horizontal Rigid Rail System 40-ft. Includes one trolley. Harness and Self-retracting lifeline not included. Shipping charges extra.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy