Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller Titan™ Harness/Lanyard Combos

Miller Titan™ Harness/Lanyard Combos

placeholder
Titan™ Non-Stretch Harness attached to shock-absorbing lanyard or positioning and restraint lanyard combo.Added ProtectionTubular Shock-Absorbing Lanyards feature a built-in woven inner core which smoothly expands to reduce fall arrest forces, while the outer jacket serves as a back-up web lanyard.Comfort & SafetyPack-Type Shock-Absorbing Lanyards include the shock absorber pack, in the event of a fall, the pack expands to reduce fall arrest forces while a back-up safety strap deploys for added fall protection.Features & Benefits:Titan Full Body Non-Stretch Harnesses
  • Lightweight, durable webbing for all day comfort and dependability
  • Sliding back D-ring Sub-pelvic strap
  • Trilingual labeling and instructions
Titan Shock-Absorbing Lanyards
  • Lightweight, durable webbing
  • Locking snap & rebar hooks
  • Two-legged models available for continuous tie-off
Titan Restraint
  • Restraint lanyards are to be used for restraint only and are not to be used for fall protection
  • Harness Size : Universal
  • Harness Style : Full Body
  • Includes : Harness | 6 ft Tubular Shock-Absorbing Lanyard
Image
SKU
Description
TK4051-Z7/U/6FTAK
Full body harness with mating buckle leg straps with an attached 6-ft. tubular shock absorbing lanyard
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy