Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller Standard Revolution Harness

Miller Standard Revolution Harness

placeholder
THE TURNING POINT IN HARNESS DESIGNThe Miller Revolution Harness™ was developed based on extensive research with fall protection professionals and workers at height in a range of industries to meet their needs for durability, all-day comfort and safety.Innovative DesignRevolution reinvents harness safety and functionality with features developed to meet key, user-identified needs.WideRange of ApplicationsIts exceptional design has made Revolution the harness of choice in a range of industries - wind energy, oil & gas, construction, utilities and general industry.Features & Benefits:
  • Web Finials – Clip-on design safely organizes webbing after proper adjustment
  • PivotLink Connection – Unique rotary design provides greater comfort in bending/mobility
  • ErgoArmor Back Shield – Semi-flexible back shield minimizes impact from sharp/heavy snap hooks and self-retracting lifelines
  • Cam Buckles – Easy, one-hand adjustment/release allows simultaneous adjustment of shoulder straps
  • Self-Contained Label Pack - Integrated pack encapsulates labels minimizing damage and loss
  • Self-Contained Label Pack – Integrated pack encapsulates labels minimizing damage and loss
  • Integrated Accessory System – Modular attachment design provides connection points for belts/tools/accessories
Webbing Options
  • DualTech™ Webbing – Patent-pending webbing offers a soft, textured inside and a durable, chemical-resistant polyester outer material
  • DuraFlex™ Webbing – Patented, elastomer webbing specially-formulated to stretch
  • Python™ Webbing – Patented, cushioned tubular webbing reduces stress to shoulders when using a tool belt
  • Kevlar®/Nomex® Webbing – Rugged, black Kevlar outside and gray Nomex inside provide added comfort and durability for harsh working environments
  • D-Ring Locations : Back | Side
  • Webbing Type : DualTech™ | DuraFlex | Python | Kevlar/Nomex
  • Webbing Material : Polyester | Polyester/Nylon | Kevlar/Nomex
  • RFID : Yes
  • D-Ring Material : Steel
  • Leg Strap Buckle Type : Tongue Buckle | Quick-Connect
  • Webbing Color : Black
  • Harness Size : S/M | U | XXL | XXXL
  • Sub-Pelvic Strap : Yes
  • Shoulder Strap Buckle Type : Cam Buckle
  • Padding Location : Back
  • Chest Strap Buckle Type : Quick-Connect
  • Special Features : Removable Belt | Side D-Rings & Pad | Quick-Connect Buckle Legs
Image
SKU
Description
RDT-QC-B/UBK
Removable Belt, Quick-Connect Buckle Legs - universal
RDT-QC-DP/UBK
Side D-Rings & Pad, Quick-Connect Buckle Legs - universal
RDT-QC-BDP/UBK
Removable Belt, Side D-Rings & Pad, Quick-Connect Buckle Legs - universal
RDT-TB-DP/UBK
Side D-Rings & Pad, Tongue Buckle Legs - universal
RDT-TB/UBK
Tongue Buckle Legs - universal
RDT-TB-BDP/UBK
Removable Belt, Side D-Rings & Pad, Tongue Buckle Legs - universal
RDT-QC/UBK
Quick-Connect Buckle Legs - universal
RPY-QC/UGN
Quick-Connect Buckle Legs - universal
RPY-QC-BDP/UGN
Removable Belt, Side D-Rings & Pad, Quick-Connect Buckle Legs - universal
RDF-QC/UGN
Quick-Connect Buckle Legs - universal
RDF-TB/UGN
Tongue Buckle Legs - universal
RKN-QC/UBK
Quick-Connect Buckle Legs - universal
RKN-TB/UBK
Tongue Buckle Legs - universal
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy