Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller Revolution Tower Climbing Harness

Miller Revolution Tower Climbing Harness

placeholder
The Revolution Tower Climbing Harness™ was designed to meet specific safety and functional needs for climbing towers. Specially-designed harness suspension loops provide greater mobility as well as aid in work positioning.Easy To UseThe uniquely-designed, integrated accessory options allow a worker to customize tool pouches with our easy snap-on/off technology.FlexibilityAvailable for the first time, add or remove a fully-padded rigid seat in the field for greater flexibility and increased productivity.Features & Benefits:Unique Features
  • Suspension Loops – Specially-designed harness suspension loops provide greater mobility as well as aid in work positioning
  • Front D-ring – Ideal for attaching to a ladder climbing system or for work positioning, suspension and rescue
Standard Features
  • Web Finials – Clip-on design safely organizes webbing after proper adjustment
  • PivotLink™ Connection – Unique rotary design provides greater comfort in bending/mobility
  • ErgoArmor™ Back Shield – Semi-flexible back shield minimizes impact from sharp/heavy snap hooks and self-retracting lifelines
  • DualTech™ Webbing – Donning made easy with two-sided, contrasting color webbing and textures
  • Cam Buckle – Easy, one-hand adjustment/release allows simultaneous adjustment of shoulder straps
  • Self-Contained Label Pack – Integrated pack encapsulates labels minimizing damage and loss
  • Integrated Accessory System – Modular attachment design provides connection points for belts/tools/accessories
  • Webbing Options
  • DualTech™ Webbing – Patent-pending DualTech webbing was tested to 7,000 lbs. minimum tensile strength (40 % stronger than ANSI requirements) for greater safety and longer service life
  • Kevlar®/Nomex® Webbing – Rugged, black Kevlar outside and gray Nomex inside provide superior comfort and durability for harsh working environments
  • Padding Location : Back | Lumbar
  • Webbing Type : DualTech
  • Harness Size : S/M | U | XXL | XXXL
  • Leg Strap Buckle Type : Quick-Connect
  • Webbing Material : Kevlar | Nomex
  • Webbing Color : Black
  • Harness Style : Tower Climbing
  • Chest Strap Buckle Type : Quick-Connect
  • Shoulder Strap Buckle Type : Cam Buckle
  • Padding Material : Polyurethane
  • D-Ring Material : Steel
  • D-Ring Locations : Back | Side
  • RFID : Yes
  • Special Features : DualTech Webbing & Suspension Loops
Image
SKU
Description
RDTSL-QC-B/UBK
Removable Belt, Quick-Connect Buckle Legs, suspension loop - universal
RDTSL-QC-BDP/UBK
RDTSL-QC/UBK
Quick-Connect Buckle Legs, suspension loop - universal
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy