Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller Linemen's Belts

Miller Linemen's Belts

placeholder
Miller Linemen’s Belts combine superior design characteristics and handmade craftsmanship to create products of the highest quality every timeVersatileAll Miller Linemen's Belts feature: Side positioning D-rings, leather tool loops, support belt rings, tape thong, accessory snap, accessory ring.Features & Benefits:Fixed Belts
  • Fixed belts do not allow for lateral movement of the D-rings or waist strap with tool loops
Semi-Floating Belts
  • On semi-floating belts, the waist strap with tool loops is completely separate from the D-saddle, allowing for lateral movement of the waist strap prior to use
  • Any load or pull does not bind tools to tool loops
Full-Floating Belts
  • Full-floating belts allow for lateral movement of the D-saddle with D-rings during use
  • As a lineman changes position on a pole, the D-rings easily adjust to the movement
  • The pole strap rubs against the pole less frequently and receives less wear
  • Any load or pull does not bind tools to tool loops
Linemen's Belt Sizing
  • The degree of comfort a lineman receives from a belt depends on the construction of the belt and the location of D-rings
  • For best fit order by D-size (the distance between the heels of the D-rings)
  • When wearing a belt, the D-ring should be located 1 inh (25 mm) in front of the hip bones
  • To determine proper D-size, measure across the back from hip bone to hip bone and add 2 Inches (51mm)
  • D-Ring Locations : Back
  • Size : Mulitple sizes available
  • Belt Buckle Material : Stainless Steel
  • Belt Material : Nylon | Leather | Polyester
  • Belt Type : Full-Floating Belt
  • Padding Location : Back
  • Includes : Leather D-Saddle | Waist Strap | Scaffolding D-Ring
  • D-Ring Material : Stainless Steel
Image
SKU
Description
75N/D18BK
LINEMANS BELT
75N/D19BK
LINEMANS BELT
75N/D24BK
LINEMANS BELT
75N/D25BK
LINEMANS BELT
75N/D23BK
LINEMANS BELT
75N/D21BK
LINEMANS BELT
75N/D29BK
LINEMANS BELT
75N/D22BK
LINEMANS BELT
75N/D26BK
LINEMANS BELT
75N/D30BK
LINEMANS BELT
8449-1/D21BK
BLACK BEAUTY W/EXTRA DEES
8449-1/D20BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap, and secondary side D-rings for climbing above obstructions (20'' D-size)
8449-1/D23BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap, and secondary side D-rings for climbing above obstructions (23'' D-size)
8449/D20BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (20'' D-size)
8449-1/D27BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap, and secondary side D-rings for climbing above obstructions (27'' D-size)
8449-1/D22BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap, and secondary side D-rings for climbing above obstructions (22'' D-size)
8449-1/D30BK
BLACK BEAUTY W/EXTRA DEES
8449-1/D26BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap, and secondary side D-rings for climbing above obstructions (26'' D-size)
8449-1/D25BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap, and secondary side D-rings for climbing above obstructions (25'' D-size)
8449-1/D32BK
BLACK BEAUTY W/EXTRA DEES
8449-1/D24BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap, and secondary side D-rings for climbing above obstructions (24'' D-size)
8449/D23BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (23'' D-size)
8449-1/D29BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap, and secondary side D-rings for climbing above obstructions (29'' D-size)
8449-1/D28BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap, and secondary side D-rings for climbing above obstructions (28'' D-size)
8449/D24BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (24'' D-size)
8449/D25BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (25'' D-size)
8449/D27BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (27'' D-size)
8449/D21BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (21'' D-size)
8449/D28BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (28'' D-size)
8451/D25BK
ProCraft leather positioning belt with back-pad, and quick connect attachment buckles (25'' D-size)
88N-1/D20
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (20'' D-size)
88N-1/D25
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (25'' D-size)
88N-1/D28
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (28'' D-size)
88N-1/D23
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (23'' D-size)
88N-1/D22
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (22'' D-size)
88N-1/D24
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (24'' D-size)
88N-1/D27
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (27'' D-size)
88N/D20
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle & waist strap (20'' D-size)
88N-1/D19
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (19'' D-size)
88N-1/D21
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (21'' D-size)
88N-1/D29
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (29'' D-size)
88N-1/D26
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle, waist strap, and secondary side D-rings for climbing above obstructions (26'' D-size)
88N/D24
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle & waist strap (24'' D-size)
88N-1/D30
LINEMANS BELTS W/EXTRA DEE
88N/D22
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle & waist strap (22'' D-size)
88N-1/D31
LINEMANS BELTS W/EXTRA DEE
88N/D25
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle & waist strap (25'' D-size)
88N/D18
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle & waist strap (18'' D-size)
88N/D26
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle & waist strap (26'' D-size)
88N/D27
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle & waist strap (27'' D-size)
88N/D28
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle & waist strap (28'' D-size)
93N/D24BK
94N/D26BR
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (26'' D-size)
94N/D20BR
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (20'' D-size)
94N/D27BR
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (27'' D-size)
94N/D18BK
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (18'' D-size)
94N/D19BK
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (19'' D-size)
94N/D23BR
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (23'' D-size)
95N/D22BR
5'' full-floating belt, leather body pad, 1-3/4'' waist strap (22'' D-size)
94N/D22BR
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (22'' D-size)
94N/D25BR
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (25'' D-size)
95N/D23BR
5'' full-floating belt, leather body pad, 1-3/4'' waist strap (23'' D-size)
94N/D30BR
LINEMANS BELT
94N/D21BR
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (21'' D-size)
95N/D20BR
5'' full-floating belt, leather body pad, 1-3/4'' waist strap (20'' D-size)
94N/D24BR
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (24'' D-size)
94N/D28BR
4'' semi-floating belt, leather body pad, 1-3/4'' waist strap (28'' D-size)
95N/D26BR
5'' full-floating belt, leather body pad, 1-3/4'' waist strap (26'' D-size)
95N/D24BR
5'' full-floating belt, leather body pad, 1-3/4'' waist strap (24'' D-size)
95N/D25BR
5'' full-floating belt, leather body pad, 1-3/4'' waist strap (25'' D-size)
95N/D28BR
5'' full-floating belt, leather body pad, 1-3/4'' waist strap (28'' D-size)
8449/D26BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (26'' D-size)
88N/D23
9'' full-floating belt, leather back saver body pad, 1-3/4'' leather D-saddle & waist strap (23'' D-size)
8449/D22BK
Black Beauty 5'' full-floating belt, leather cushioned body pad, 1-3/4'' leather D-saddle & waist strap (22'' D-size)
95N/D27BR
5'' full-floating belt, leather body pad, 1-3/4'' waist strap (27'' D-size)
88N-1/D33
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy