Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller DuraFlex™ Stretchable Harnesses

Miller DuraFlex™ Stretchable Harnesses

placeholder
WEBBING WITH STRETCHABLE ELASTOMER FIBERSPatented Miller DuraFlex™ Harnesses feature specially formulated elastomer webbing that stretches and conforms to the shape of the worker preventing any bunching, binding or kinking.Improve SafetyWith added comfort, DuraFlex™ Harnesses offer wider end-user acceptance - A comfortable harness is worn properly, enhancing compliance and safety on the job site.ProductivityBecause DuraFlex Harnesses™ are stretchable, the worker has greater mobility with less fatigue. Rated to 400-lbs. (181.4 kg) capacity.Features & Benefits:Stretchable Webbing
  • Provides maximum comfort and maneuverability
  • Resists environmental effects to maintain its high-performance level
  • 6,000 lb. tensile strength surpasses the standard
Convenience
  • Lanyard ring allows user to attach the lanyard when not in use, minimizing hazards associated with the lanyard hanging freely
  • Extra lanyard ring available on non-front D-ring harnesses for attaching two-legged lanyards
Strength and Flexibility
  • Sub-pelvic strap distributes weight for added support after a fall
  • Forged steel back D-ring for maximum strength and dependability
  • Soft, flexible D-ring pad for added comfort
Fully-Adjustable
  • Buckle adjustments in the shoulder, chest and leg straps ensure proper fit
  • Varying combinations of friction, mating and tongue/grommet buckles are available
User-Friendly
  • Solid color leg straps help the wearer orient the harness for ease of donning
  • Fall indicator/warning flag deploys in the event of a fall to indicate that the harness should be removed from service
Construction Harness
  • Permanently attached back pad with positioning side D-rings
  • Removable body belt
Ms. Miller® Harness
  • The Ms. Miller Harness is the only full-body harness on the market specifically designed for the female worker
  • The special design keeps shoulder straps at the side and away from the chest, offers better hip support, and increases comfort
Tower Climbing Harness
  • Attached body belt with positioning side D-rings and accessory rings
  • Back pad, and an enhanced saddle seat with D-rings and padding for extended positioning
  • Shoulder Strap Buckle Type : Mating Buckle
  • Sub-Pelvic Strap : Yes
  • Webbing Material : Polyester | Urethane Elastomer
  • Leg Strap Buckle Type : Friction
  • Webbing Color : Green
  • Padding Location : Back
  • Chest Strap Buckle Type : Mating Buckle
  • RFID : Yes
  • Harness Size : Universal
  • Harness Style : Stretchable
  • Webbing Type : DuraFlex
  • D-Ring Locations : Back | Chest | Side
  • Special Features : Pull-Up Adjustment | Pull-Free Lanyard Rings | Belt Loops | Permanently-Attached Back Pad | Body Belt with two Accessory Rings | Includes vest style front D-ring
Image
SKU
Description
E570-7/XS/XXSRN
Friction buckle shoulders, mating buckle chest and leg straps, sliding back D-ring, side dee rings, back pad, leg pads, and lanyard ring - XS/XXSmall
E570/XXLRN
E570-7/S/MRN
Friction buckle shoulders, mating buckle chest and leg straps, sliding back D-ring, side dee rings, back pad, leg pads, and lanyard ring - Small/Medium
E570/URN
Friction buckle shoulders, mating buckle chest and leg straps, sliding back D-ring, back pad, leg pads, and lanyard ring - universal
E650-4/UGN-USS
Friction buckle shoulder straps and tongue buckle legs straps with USS tags - universal
E650-4/UGN
Friction buckle shoulder straps and tongue buckle legs straps - universal
E570/S/MRN
Friction buckle shoulders, mating buckle chest and leg straps, sliding back D-ring, back pad, leg pads, and lanyard ring - Small/Medium
E650-4/S/MGN-USS
Friction buckle shoulder straps and tongue buckle legs straps with USS tags - Small/Medium
E650-4/UBL-USS
Friction buckle shoulder straps and tongue buckle legs straps with USS tags - blue - universal
E650-4/S/MBL-USS
Friction buckle shoulder straps and tongue buckle legs straps with USS tags - blue - Small/Medium
E650-4/XXXLGN
Friction buckle shoulder straps and tongue buckle legs straps - XXX Large
E650-4/XXLGN
Friction buckle shoulder straps and tongue buckle legs straps XXLarge
E650-4/S/MGN
Friction buckle shoulder straps and tongue buckle legs straps - Small/Medium
E650-58/XXLGN
Friction buckle shoulder straps, tongue buckle legs straps, and side D-rings - XXLarge
E650-77/XXXLGN
DURAFLEX HARNESS(970167) GREEN
E570-7/URN
E650-4/XSGN
Friction buckle shoulder straps and tongue buckle legs straps Xsmall
E650-7/UGN
Friction buckle shoulder straps, mating buckle legs straps, and side D-rings - universal
E650-77/S/MGN
Friction buckle shoulder straps, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - Small/Medium
E650-78/UGN
Friction buckle shoulder straps, mating buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - universal
E650-78/S/MGN
Friction buckle shoulder straps, mating buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - Small/Medium
E650-7/XXLGN
Friction buckle shoulder straps, mating buckle legs straps, and side D-rings - XXLarge
E650/XSGN
DURAFLEX HARNESS GREEN
E650/XXLGN
Friction buckle shoulder straps and mating buckle legs straps - XXLarge
E650-58/S/MGN
Friction buckle shoulder straps, tongue buckle legs straps, and side D-rings - Small/Medium
E650-77/UGN
Friction buckle shoulder straps, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - universal
E650-58/UGN
Friction buckle shoulder straps, tongue buckle legs straps, and side D-rings - universal
E650-88/UGN
Friction buckle shoulder straps, mating buckle chest and leg straps, vest style front D-ring, 6'' attached comfort back pad, side D-rings attached to pad, 2'' tool rings, butt strap, and removable waist belt - universal
E650-58/XXXLGN
Friction buckle shoulder straps, tongue buckle legs straps, and side D-rings - XXX Large
E650/UGN
Friction buckle shoulder straps and mating buckle legs straps - universal
E650-78/XXLGN
Friction buckle shoulder straps, mating buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - XXLarge
E650D-4/S/MBL
Friction buckle shoulder straps and tongue buckle legs straps (blue) - Small/Medium
E650-7/S/MGN
Friction buckle shoulder straps, mating buckle legs straps, and side D-rings - Small/Medium
E650/XXXLGN
DURAFLEX HARNESS GREEN
E650-89/UGN
Friction buckle shoulder straps, mating buckle chest strap, tongue buckle leg straps, vest style front D-ring, 6'' attached comfort back pad, side D-rings attached to pad, 2'' tool rings, butt strap, and removable waist belt - universal
E650D-4/XXLBL
Friction buckle shoulder straps and tongue buckle legs straps (blue) - XXLarge
E650DQC-7/UBL
Quick Connect buckle chest strap, and legs straps; Comfort D-Pad; and side D-rings (blue) - universal
E650-77/XXLGN
Friction buckle shoulder straps, tongue buckle leg straps, 6'' attached comfort back pad, side D-rings attached to pad, and removable waist belt - XXLarge
E650-74/UGN
Friction buckle shoulder straps, TB legs straps, 6'' coolmax back pad, removable 6414N belt - universal
E650DQC-4/UBL
Quick connect buckle chest strap, tongue buckle legs straps; and Comfort D-pad (blue) - universal
E650-74/XXLGN
Friction buckle shoulder straps, TB legs straps, 6'' coolmax back pad, removable 6414N belt - XXLarge
E650FD-4/XXLGN
DURAFLEX HARNESS FRONT D GREEN
E650/S/MGN
Friction buckle shoulder straps and mating buckle legs straps- Small/Medium
E650FD-58/UGN-USS
Friction buckle shoulder straps, tongue buckle legs straps, front and side D-rings with USS tags - universal
E650DQC/UBL
Quick connect buckle chest strap and legs straps; and Comfort D-pad (blue) - Universal
E650FD-58/UGN
Friction buckle shoulder straps, tongue buckle legs straps, front and side D-rings - universal
E650D/S/MBL
Friction buckle shoulder straps and mating buckle legs straps (blue) Small/Medium
E650D-4/UBL
Friction buckle shoulder straps and tongue buckle legs straps (blue) - universal
E650D/UBL
Friction buckle shoulder straps and mating buckle legs straps (blue) universal
E650FD/XXLGN
Friction buckle shoulder straps and mating buckle legs straps and front D-ring - XXLarge
E650FD-4/UGN
Friction buckle shoulder straps, tongue buckle legs straps, and front dee ring - universal
E650FD-58/XXLGN
Friction buckle shoulder straps, tongue buckle legs straps, front and side D-rings; Size XXL
E650FD-58/XXXLGN
E650FD-58/2XLBLUSS
DURAFLEX HARNESS USS TAG BLUE
E650FD/UGN
Friction buckle shoulder straps and mating buckle legs straps and front D-ring - universal
E650QC-4/UGN
Quick connect buckle chest strap, tongue buckle legs straps; and Comfort D-pad - universal
E650FD-4/S/MGN
Friction buckle shoulder straps, tongue buckle legs straps, and front dee ring - Small/Medium
E650QC-7/XSGN
Quick Connect buckle chest strap, and legs straps; Comfort D-Pad; and side D-rings - Xsmall
E650FD-7/UGN
Friction buckle shoulder straps, mating buckle legs straps, side D-rings, and front D-ring - universal
E650QC-77/S/MGN
Quick Connect buckle leg straps, and chest strap; 6'' attached comfort back pad w/ side D-rings; removable waist belt; and Comfort D-Pad - Small/Medium
E850-2/XXLGN
Friction buckle shoulder straps, mating buckle leg straps and a D-ring extension attached at back strap level. - XXLarge
E650QC-77/XXLGN
Quick Connect buckle leg straps, and chest strap; 6'' attached comfort back pad w/ side D-rings; removable waist belt; and Comfort D-Pad - XXLarge
E650QC-7/XXXLGN
Quick Connect buckle chest strap, and legs straps; Comfort D-Pad; and side D-rings - universal
E650QC-4/S/MGN
Quick connect buckle chest strap, tongue buckle legs straps; and Comfort D-pad - Small/Medium
E650QC-4/XXLGN
Quick connect buckle chest strap, tongue buckle legs straps; and Comfort D-pad - XXLarge
E650QC-58/UGN
Quick connect buckle chest strap, tongue buckle legs straps, side dee rings; and Comfort D-pad - universal size
E650QC-77/3XLGN
DURAFLEX HARNESS GREEN
E850-2/UGN
Friction buckle shoulder straps, mating buckle leg straps and a D-ring extension attached at back strap level. - universal
E850-2/S/MGN
Friction buckle shoulder straps, mating buckle leg straps and a D-ring extension attached at back strap level.- Small/Medium
E570/XS/XXSRN
Friction buckle shoulders, mating buckle chest and leg straps, sliding back D-ring, back pad, leg pads, and lanyard ring - XS/XXSmall
170004/UGN
170004/S/MGN
170004/XXLGN
170005/UGN
E650-7/XXXLGN
E650-4/XXLGN-USS
E850-2/XXXLGN
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy