Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller™ Contractor Non-Stretch Harnesses

Miller™ Contractor Non-Stretch Harnesses

placeholder
WITH NON-STRETCH WEBBINGThe lightweight Contractor Harnesses are meant to provide greater comfort for construction workers, helping them carry more weight and face minimum discomfort/stress on the jobsite.Enhanced ComfortUnique combination back D-ring pad/shoulder pads minimize discomfort/stress around the neck and shoulders when using a tool belt.Additional SupportA removable waist belt allows a worker to accommodate tool pouches.Features & Benefits:
  • Lightweight design
  • Non-stretch webbing
  • Single, back D-ring for fall protection
  • Tongue buckle leg straps for easy adjustment
  • Friction buckle shoulder adjustments; mating buckle chest adjustment
  • Self-contained label pack positioned for easy access
  • Two (2) pull-free lanyard rings
  • Rated to 400-lbs. (181.4 kg) capacity
  • Leg Strap Buckle Type : Tongue Buckle
  • D-Ring Locations : Back | Side
  • Webbing Material : Polyester
  • Sub-Pelvic Strap : Yes
  • Webbing Color : Green
  • Harness Size : S/M | U | XXL | XXXL
  • Chest Strap Buckle Type : Mating Buckle
  • Harness Style : Non-Stretch
  • RFID : Yes
  • Webbing Type : Non-Stretchable
  • D-Ring Material : Steel
  • Shoulder Strap Buckle Type : Friction
  • Padding Location : Shoulder
  • Special Features : D-Ring Pad | Shoulder Pads | Pull-Free Lanyard Rings | Belt Loops | 4.5" Belt Pad
  • Shoulder Padding : Yes
Name
Description
File size
Image
SKU
Description
650CN-BDP/UGN
Friction buckle shoulder adjustments, MB chest adjustments, TB legs adjustments, back/shoulder pad combo, back lumbar pad, side D-rings, and removable belt- universal
650CN-BP/UGN
Friction buckle shoulder adjustments, MB chest adjustments, TB legs adjustments, back/shoulder pad combo, back lumbar pad, and removable belt- universal
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy