Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller AirCore Harness for Tower Climbing

Miller AirCore Harness for Tower Climbing

placeholder
FOR TV, RADIO & TRANSMISSION TOWERSThe Miller AirCore™ Tower Climbing harness keeps your workers comfortable and safe – increasing productivity. It is designed for workers climbing cell phone, TV, radio and utility towers, while building/decommissioning towers, changing out transmission lines/antennas, or replacing lights.LightweightThe materials and components were carefully selected to reduce fatique for all-day endurance and increase work productivity.ComfortableDesigned for physically demanding jobs, its breathable, open-core padding technology provides optimal airflow keeping workers cooler and more confortable.Features & Benefits:Easy to Adjust
  • Improved cam buckle – Lightweight, low profile and easy adjustability
  • Leather Bos’n chair attachment – Removable/adjustable leather rigid work seat for added support
  • Quick-connect chest buckles for easy donning
Convenient
  • Removable belt with tool loops – Uniquely designed to stay in position when disconnected, even when tools are attached
  • Oversized ID tag – Provides quick and easy harness size identification
  • Up to 21% lighter in weight than similar competitive harnesses
Stylish Design
  • Webbing design creates an original and vibrant color for easy identification, greater visibility and increased safety
  • D-Ring Material : Steel | Aluminum
  • Webbing Color : Green | Blue
  • Harness Style : Stretchable
  • Webbing Type : Stretchable
  • Harness Size : S/M | U | 2/3 XL
  • Leg Strap Buckle Type : Quick-Connect
  • D-Ring Locations : Back | Front | Side
  • Webbing Material : Polyester
  • RFID : Yes
  • Sub-Pelvic Strap : Yes
  • Padding Material : Polyurethane
  • Chest Strap Buckle Type : Quick-Connect
  • Padding Location : Lumbar
  • Shoulder Strap Buckle Type : Cam Buckle
  • Shoulder Padding : Yes
  • Special Features : Removable Bos'n Chair with Side D-rings
Image
SKU
Description
AAT-QCBCUG
AirCore Tower Climbing Harness with a Bosun chair in a universal size in green
AAT-QCUG
AirCore Tower Climbing Harness in a universal size in green
ACT-BC
AIRC STL BOSUN CHAIR
ACT-QC23XG
Miller AirCore Tower climbing harness with a 2/3XL size in green
ACT-QCBC23XG
Miller AirCore Tower climbing harness with a bosun chair in 2/3XL in green
ACT-QCBCUB
Miller AirCore Tower climbing harness with a bosun chair in a universal size in blue
ACT-QCUG
AIRC STL FD GN L/XL QC
ACT-QC23XB
Miller AirCore Tower climbing harness in 2/3XL in blue
ACT-QCBCSMG
Miller AirCore Tower climbing harness with a bosun chair in small/medium in green
ACT-QCSMG
Miller AirCore Tower climbing harness in a small/medium size in green
ACT-QCBCUG
Miller AirCore Tower harness comes with quick connect buckles and Bosun chair. In universal size and green.
ACT-QCBC23XB
Miller AirCore Tower climbing harness with a bosun chair in a 2/3XL in blue
ACT-QCBCSMB
Miller AirCore Tower climbing harness with a bosun chair in a small/medium in blue
ACT-QCSMB
Miller AirCore Tower climbing harness in a small/medium in blue
ACT-QCUB
Miller AirCore Tower climbing harness in a universal in blue
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy