Check icon

Success

Your request has been successfully submitted.

Harnesses, Belts & Accessories

Miller AirCore Front D-ring Harness

Miller AirCore Front D-ring Harness

placeholder
FOR USE IN CLIMBING & CONFINED SPACESThe Miller AirCore™ Harness was specially designed for the most demanding applications of professional users. Now available with a front D-ring, the harness is perfect for ladder climbing, descent or rescue positioning tasks, improving comfort, safety and productivity on the jobsite.DurableThe AirCore™ harness is built with strong, lightweight webbing and a front D-ring that is highly corrosion-resistant, yet not stiff or coarse.Ergonomic DesignIts contoured design minimizes contact around a worker's neck, lower back, and inner thighs to reduce chafing and improve comfort.Features & Benefits:Comfortable
  • Open-core padding technology for softness, breathability, and moisture control
  • Up to 16% less surface area than other padding used on the market
  • The patented Miller DuraFlex® stretchable webbing maintains comfort at all times without compromising on mobility
Mobility
  • Unique cam buckles on the shoulder straps ensures vertical comfort
  • Quick-connect chest buckles provide easy donning and doffing
  • 16% lighter in weight than competitive harnesses with aluminum hardware
  • 20% lighter than harnesses with steel hardware
  • Harness Style : Stretchable
  • Shoulder Strap Buckle Type : Cam Buckle
  • Sub-Pelvic Strap : Yes
  • RFID : Yes
  • D-Ring Locations : Back | Front | Side
  • Webbing Color : Green | Blue
  • Padding Material : Polyurethane
  • Harness Size : XS | S/M | U | 2/3 XL | 4XL
  • D-Ring Material : Steel
  • Leg Strap Buckle Type : Tongue Buckle | Quick-Connect
  • Padding Location : Shoulder | Leg | Lumbar
  • Webbing Type : Stretchable
  • Webbing Material : Polyester
  • Chest Strap Buckle Type : Quick-Connect
  • Special Features : Available in Green and Blue colors
  • Shoulder Padding : Yes
Image
SKU
Description
ACF-QCBDPUB
Aircore steel front d-ring with a lumbar pad, belt and side d-rings. Size universal in blue
ACF-QC23XB
AIRC STL FRT D QC XXL BLUE
ACF-QCBDPSMG
AIRC STL FRT D QC PAD SD S/M
ACF-QCBDP23XG
AIRC STL FRT D QC PAD SD XXL
ACF-QCD23XG
AIRC STL FRT D QC SD XXL GREEN
ACF-QCSMB
AIRC STL FRT D QC S/M BLUE
ACF-TB23XG
AIRC STL FRT D TB XXL GREEN
ACF-QCUB
Aircore steel front d-ring. Size universal in blue
ACF-QC23XG
AIRC STL FRT D QC XXL GREEN
ACF-QCBDPUG
Aircore steel front d-ring with a lumbar pad, belt and side d-rings. Size universal in green.
ACF-QCSMG
AIRC STL FRT D QC S/M GREEN
ACF-QCD23XB
AIRC STL FRT D QC SD XXL BLUE
ACF-QCDSMG
AIRC STL FRT D QC SD S/M GREEN
ACF-TB23XB
AIRC STL FRT D TB XXL BLUE
ACF-QCDUG
Aircore steel front d-ring with side d-rings. Size universal in green.
ACF-QCUG
Aircore steel front d-ring harness. Size universal in green.
ACF-TBBDPUG
Aircore steel front d-ring with a lumbar pad, belt, and side d-rings. Size universal in green.
ACF-TBUG
Aircore steel front d-ring. Size universal in green.
ACF-TBDUG
Aircore Steel Front D-ring harness with Side d-rings. Size Universal in Green.
ACF-TBD23XG
AIRC STL FRT D TB SD XXL GREEN
ACF-QCDXSB
AIRC STL FRT D QC SD XS BLUE
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy