Check icon

Success

Your request has been successfully submitted.

Fall Protection Kits

Titan II ReadyRoofer® Fall Protection System

Titan II ReadyRoofer® Fall Protection System

placeholder
The Titan II ReadyRoofer® Fall Protection System is lightweight, it includes a full-body harness, fully adjustable. It also features a versatile, reusable roof anchor with attachment D-ring.Easy to InstallEven in difficult situations, the Titan II ReadyRoofer® Fall Protection System can be installed easily, no matter if the roofs are flat or steep-pitched.Waterproof ContainerTitan II ReadyRoofer® Fall Protection System includes a waterproof container, which is ideal for equipment storage.Features & Benefits:Lightweight, Full-Body Harness(T4000/UAK)
  • Fully-adjustable, non-stretch harness w/mating buckle leg straps
Versatile, Reusable Roof Anchor with Attachment D-Ring(RA15-1/)
  • Easily installs on steep-pitched or flat-surface roofs
  • Reusable roof anchor
Compact Trailing Rope Grab(8173/U)
  • Durable, corrosion-resistant, stainless steel construction
  • Attaches anywhere on the lifeline
  • Lightweight, easy-to-use design with hands-free operation
Shock-Absorbing Lanyard(T6111-Z7/3FTAF)
  • 3-ft.(.9 m)polyester web lanyard with integral shock absorber and two locking snap hooks
High-Strength Rope Lifeline(300L/)
  • 5/8-in.(16 mm)diameter copolymer rope with loop and locking snap hook
Waterproof Container
  • Ideal for equipment storage
  • Includes : Full-Body Harness | Reusable Roof Anchor with Attachment D-Ring | Trailing Rope Grab | Shock-Absorbing Lanyard | High-Strength Rope Lifeline | Waterproof Container
  • Rope Lifeline Material : Copolymer
Image
SKU
Description
BRFK50-Z7/50FT
Includes: Harness (T4000/UAK), Rope Grab (8173/U), lanyard (T6111/3FTAF), Vertical Rope Lifeline (300L/FTBL) and a waterproof bucket
BRFK100-Z7/100FT
BASIC ROOFING KIT W/T4000
BRFK25-Z7/25FT
BASIC ROOFING KIT W/T4000
BRFK75/75FT
Same as BRFK25 except w/75' lifeline & water resistant bag
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy