Check icon

Success

Your request has been successfully submitted.

Fall Protection Kits

Titan II Job Specific Fall Protection Kits

Titan II Job Specific Fall Protection Kits

placeholder
The Titan II Job Specific Fall Protection Kits provide a complete fall protection solution, including all of the components necessary for fall protection safety.CertificationMeets all applicable OSHA, ANSI and CSA requirements.Easy to AdjustThe Titan II Job Specific Fall Protection Kits are easy to adjust, while guaranteeing fall protection for a variety of working-at-height applications.Features & Benefits:
  • Lightweight, full-body harness, size universal (L/XL)
  • Tubular shock-absorbing lanyard
  • Reusable anchor point [in some kits]
  • Water-resistant storage bag or container
  • Harness Size : Universal
  • Harness Style : Full Body
  • Includes : Tongue Buckle or Mating Buckle Leg Straps & Side D-Rings | 6 ft Tubular Shock-Absorbing Lanyard | 6 ft Cross-Arm Strap
Image
SKU
Description
TCK4007/U/6FTAK
Full-body universal-sized harness w/sliding back D-ring; side D-rings; mating buckle legs, chest & shoulder straps; sub-pelvic strap (T4007); a tubular webbing shock-absorbing lanyard (T5111); & a 6' web cross-arm strap anchorage connector
TCK4000-Z7/U/6FTAK
TITAN CONSTRUCTION KIT
TCK4500-Z7/U/6FTAK
TITAN CONSTRUCTION KIT ANSI Z7
TCK4507/U/6FTAK
Full-body universal-sized harness w/sliding back D-rings; side D-rings; tongue buckle leg straps; mating chest & shoulder straps; sub-pelvic strap (T4507); tubular webbing shock-absorbing lanyard (T5111); & 6' web cross-arm strap anchorage connector
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy