Check icon

Success

Your request has been successfully submitted.

Fall Protection Kits

Miller SkyGrip™ Wire Rope Lifeline Kits

Miller SkyGrip™ Wire Rope Lifeline Kits

placeholder
Miller SkyGrip™ Wire Rope Lifeline may be used in conjunction with approved Miller brand anchorage connectors to provide a temporary horizontal lifeline system that is quick and easy to install.Temporary or Permanent AnchorageMiller D-Bolt Anchors may be installed to approve structures to provide a temporary or permanent anchorage.Secure Points of AttachmentIt may be used in concrete substrate or mining friction bolts to provide secure points of attachment.Features & Benefits:
  • Miller Cross-Arm Straps conveniently wrap around I-beams and other structures to form secure points of attachment
  • Miller Fixed Beam Anchors connect both horizontally and vertically to beams or columns. A durable, spring-loaded, positive-lock engagement pin ensures proper installation
Typical Installations of SkyGrip™ Lifeline Kits
  • Using D-Bolt Anchors
  • Using Miller Grip™ Anchors
  • Using Cross-Arm Straps
  • Using Fixed Beam Anchors
SkyGrip™ Permanent HLL System Kits in Stainless Steel
  • Designed for quick, easy installation in corrosive environments
  • 100% stainless steel construction - corrosion resistant stainless steel components for a longer service life
  • Ideal for corrosive environments - designed for petrochemical, pharmaceutical, food processing, outdoor and off-shore applications
  • Engineered and safety tested by experts in the industry that understand fall forces and system design
  • Compact and lightweight - provides for easier handling and installation.
  • Single-span systems - spans adjust up to 60-ft(18.3 m)and accommodate up to two workers.
  • Stainless steel tension indicator - proper tensioning of system ensures accurate fall clearance requirements
  • Compact, stainless steel Miller SkyGrip™ energy absorber - engineered to keep system forces consistently low during a fall and minimizes fall clearance
  • Stanchion Style : Interchangeable Stanchion Posts
  • System Length : 60 foot
  • Workers Per System : 2
  • Includes : Anchor Shackles | Turnbuckle | Cable Clamps | Tension Indicator | Thimble | Energy Absorber | D-Bolt Anchors
  • Standards : OSHA 1910.66 | OSHA 1926.502(d) | ANSI A10.32 | ANSI Z359.1
Image
SKU
Description
SG416-FS/210FT
210FT ALL SS LL,ANCH.,HARDWARE
SG416-FS/300FT
300FT ALL SS LL,ANCH.,HARDWARE
SG416-FS/60FT
60ft stainless steel horizontal lifeline kit w two (2) 416SS D-bolt anchors, D-bolt hardware included
SG416-FS/120FT
120ft stainless steel horizontal lifeline kit with 416SS D-bolt anchors, D-bolt hardware included
SG416/120FT
120ft Kit with 416 D-bolt Anchors
SG416/30FT
30ft Kit w/two (2) 416 D-bolt Anchors
SG417-FS/60FT
60ft stainless steel horizontal lifeline kit w two (2) 417SS D-bolt anchors, D-bolt hardware not included
SG416/150FT
150ft Kit with 416 D-bolt Anchors
SG416/60FT
60ft Kit w/two (2) 416 D-bolt Anchors
SG417/30FT
30ft Kit w/two (2) Model 417 D-bolt Anchors
SG417-FS/30FT
30ft stainless steel horizontal lifeline kit w two (2) 417SS D-bolt anchors, D-bolt hardware not included
SG417/60FT
60ft Kit w/two (2) Model 417 D-bolt Anchors
SG416-FS/150FT
150FT ALL SS LL,ANCH.,HARDWARE
SG8815-12/30FT
30ft Kit w/two (2) 8815-12 Fixed Beam Anchors
SG416-FS/180FT
180ft stainless steel horizontal lifeline kit with 416SS D-bolt anchors, D-bolt hardware included
SG8815-12/60FT
60ft Kit w/two (2) 8815-12 Fixed Beam Anchors
SG416/90FT
90FT KIT W/416 D-BOLT ANCHORS
SG497/60FT
60ft Kit w/two (2) Model 497 Grip Anchors
SG494/60FT
60ft Kit w/two (2) Model 494 Mining Bolt Anchors
SG8815-24/60FT
60FT KIT W/8815-24 BM ANCHRS
SG8183-10/60FT
60ft Kit w/two (2) 10ft Cross Arm Straps
SGLLK-FS/30FT
30ft all SS Lifeline w/ (4) SS anchor shackles, turnbuckle, cable clamps, tension indicator, thimble & energy absorber
SGLLK/200FT
200ft Lifeline w/combo-clamp-thimble, turnbuckle, cable clamps, carabiners, tension indicator and two (2) energy absorbers
SGLLK-FS/60FT
60ft all SS Lifeline w/ (4) SS anchor shackles, turnbuckle, cable clamps, tension indicator, thimble & energy absorber
SGLLK/240FT
240ft Lifeline w/combo-clamp-thimble, turnbuckle, cable clamps, carabiners, tension indicator and two (2) energy absorbers
SGLLK/180FT
180ft Lifeline w/combo-clamp-thimble, turnbuckle, cable clamps, carabiners, tension indicator and two (2) energy absorbers
SGS36/130FT
SKYGRIP 130FT HLL, I-BEAM
SGLLK/100FT
100ft Lifeline w/combo-clamp-thimble, turnbuckle, cable clamps, carabiners, tension indicator and two (2) energy absorbers
SGLLK/20FT
20ft Lifeline w/combo-clamp-thimble, turnbuckle, cable clamps, carabiners, tension indicator and energy absorber
SGS36/360FT
360ft system for 6 workers - 5 intermediate stanchions
SGS18/150FT
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy