Check icon

Success

Your request has been successfully submitted.

Fall Protection Kits

Miller Roofing Fall Protection Kits

Miller Roofing Fall Protection Kits

placeholder
Miller Roofing Fall Protection Kits are easy to use and install on steep-pitched or flat-surface roofs.Features & Benefits:Miller Roofing Fall Protection Kits are easy to use and install on steep-pitched or flat-surface roofs.
  • Two reusable roof anchors
  • Steel twist-lock carabiner
  • Nylon rope lifeline
  • Manual stainless steel rope grab with 2-ft.(.6 m)webbing lanyard with shock absorber
  • DuraFlex Stretchable Harness (E850/UGN)
  • Includes : Two Reusable Roof Anchors | Steel Twist-lock Carabiner | Nylon Rope Lifeline | Manual Stainless Steel Rope Grab with 2-ft.(.6 m) Webbing Lanyard with Shock Absorber | DuraFlex Stretchable Harness
  • Rope Lifeline Material : Nylon
Name
Description
File size
Image
SKU
Description
RA20-50/50FTU
Kit w/2 RA20-1 reusable roof anchors w/hardware, 50' nylon rope lifeline, 98174LS rope grab w/lanyard w/SofStop shock absorber, E850 DuraFlex harness, carabiner, 8477H carrying bag
RA20-25/25FTU
Kit w/2 RA20-1 reusable roof anchors w/hardware, 25' nylon rope lifeline, 98174LS rope grab w/lanyard w/SofStop shock absorber, E850 DuraFlex harness, carabiner, 8477H carrying bag
TFPK-6-Z7/U/6FTAK
TITAN KIT
TRK4000/50FTAKU
Full-body universal-sized harness w/sliding back D-ring; mating buckle legs chest & shoulder straps; sub-pelvic support (T4000); a 3' T6111; a 5/8'' trailing rope grab; a roof anchor; & a 50' (5/8'' dia.) rope lifeline
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy