Check icon

Success

Your request has been successfully submitted.

Drop Prevention (Tool Lanyards)

Miller Tool Lanyards

Miller Tool Lanyards

placeholder
The Miller® Tool Lanyards family addresses the stringent issue of fatalities caused by dropped objects and complements a reliable fall protection integrated solution. With the addition of the Tool Lanyards family, Miller fall protection offers total safety solutions through a complete product portfolio for anyone working at heights.Reliable and safeDurable design and lasting materials, reducing chances to drop your tools.VersatileAdjustable products that can match any tool type and size.Features & Benefits:Are you afraid that your tools might fall and hurt someone? The Miller Tool Lanyards, fall protection for tools, are engineered to deliver the assurance you expect from Miller fall protection, in a broad offering that is:
  • Reliable and safe – durable design and lasting materials, promoting dropped objects prevention.
  • Versatile – adjustable products that can match any tool type and size.
  • Compact and lightweight – reduce worker’s fatigue and increase productivity.
  • Simple – easy to choose, easy to install, easy to use.
  • Superior mobility – allows natural movement.
  • Anchor Connector : Based on function
Image
SKU
Description
9077/1
Bandit tool Lanyard attaches to the user's blet
9076/BK
Wrist Bandit tool holder
9077X/12
12 Bandit tool lanyards/Display Box
MCOILLAN36-48
Wired Coil Extension (4 ) Tool Lanyard 5 lb w/swivel screw gate carabiner, 10 per Case, 1 Case = 10 Units, (2 packages of 5)
MBUNLAN32-48CAR
Tool Lanyard 15 lb, SS Screw gate Carabineer 32in-48in, 10 per Case, 1 Case = 10 Units, (2 packages of 5)
MDRILBOOTSM
Drill Boot with Tether Loop- Small
MHARDHATLAN
Orange Hard Hat Lanyards; 100 per Case, 1 Case = 100 Units, (10 packages of 10)
MDBL-DPIN04-06
Double Dee Ring with capture Pin 0.4 x 0.6
MDRILBOOTLG
Drill Boot with Tether Loop- Large, 1 ONE per Case
MDBL-DPIN75-1
Double Dee Ring with capture Pin 0.75 x 1.0, 10 per Case, 1 Case = 10 Units, (2 packages of 5)
MHDTW-SDR2-1
Heavy Duty Webbing (Orange) and D-Ring Attachment; 25 per Case, 1 Case = 25, Units (5 packages of 5)
MGLOVCAD
PPE Caddy Glove Holder- Orange; 50 per Case, 1 Case = 50 Units, (10 packages of 5)
MSWVLCINCHLOOP
Swivel Tether Cinch Loop; 10 per Case, 1 Case = 10 Units, (2 packages of 5)
MTAPEMEASPOUCH
Tape Measure Sleeve with D-ring; 1 ONE per Case
MSEALTAPE1-36
1'' x 36' Vibrant Orange Molecular Sealing Tape .02 Thick Reinforced; 1 ONE per Case
MTW-SDR2-5
0.5'' Orange Webbing and D-Ring Attachment; 25 per Case, 1 Case = 25 Units, (5 packages of 5)
MRTRACTLAN48IN
3 lb 48'' Wire Tool Retractor; 1 ONE per Case
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy