Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Twin Turbo™ Fall Protection Systems with D-Ring Connector

Miller Twin Turbo™ Fall Protection Systems with D-Ring Connector

placeholder
Patent-pending Miller Twin Turbo™ D-Ring Connector easily adapts two lightweight Miller TurboLite™ Personal Fall Limiters (PFLs) for continuous 100% tie-off fall protection.Increased ProductivityIncreases worker productivity and versatility with freedom of movement – less restrictive than other units on the market.Ultimate MobilityPermits TurboLite™ PFLs to swivel in multiple directions for greater mobility; the swivel action prevents webbing from twisting and binding inside the unit.Features & Benefits:
  • Replacement for double-legged shock-absorbing lanyards
  • Innovative design that easily connects to most fall protection harnesses with non-coated metallic back D-rings
  • An effective solution when working with low fall clearance
  • Webbing payout smoothly extends/retracts without interruption
  • Easy-to-use and assemble/disassemble
  • Adapts to most Miller TurboLite™ PFL models
  • Housing Material : Nylon
  • Lifeline Material : Polyester | Vectran
  • Lifeline Connector : Locking Snap Hook | Locking Rebar Hook
  • Unit Connector : Twin Turbo D-Ring Connector
Image
SKU
Description
MFLB-12-Z7/9FT
Twin Turbo D-ring Connector (MFLB) with two (2) 9-ft. TurboLite PFLs with Aluminum Locking Rebar Hooks. Includes connectors with 3,600-lb. rated gates.
MFLB-11-Z7/9FT
Twin Turbo D-ring Connector (MFLB) with two (2) 9-ft. TurboLite PFLs with Aluminum Locking Snap Hooks. Includes connectors with 3,600-lb. rated gates.
MFLB-3-Z7/9FT
Twin Turbo D-ring Connector (MFLB) with two (2) 9-ft. TurboLite PFLs with Steel Locking Snap Hooks. Includes connectors with 3,600-lb. rated gates.
MFLB-11-Z7/6FT
Twin Turbo D-ring Connector (MFLB) with two (2) 6-ft. TurboLite PFLs with Aluminum Locking Snap Hooks. Includes connectors with 3,600-lb. rated gates.
MFLB-12-Z7/6FT
Twin Turbo D-ring Connector (MFLB) with two (2) 6-ft. TurboLite PFLs with Aluminum Locking Rebar Hooks. Includes connectors with 3,600-lb. rated gates.
MFLB-3-Z7/6FT
Twin Turbo D-ring Connector (MFLB) with two (2) 6-ft. TurboLite PFLs with Steel Locking Snap Hooks. Includes connectors with 3,600-lb. rated gates.
MFLB-4-Z7/6FT
The Miller Twin Turbo™ Fall Protection System consists of the patent-pending Twin Turbo D-Ring connector and two (2) Miller TurboLite™ Personal Fall Limiters (PFLs). Users benefit from 100% tie-off while working at heights less than 18 ½ feet.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy