Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Temporary Anchorage Connectors

Miller Temporary Anchorage Connectors

placeholder
Anchorage Connectors are designed as the intermediary for securing a connecting device to an anchorage. Miller anchorage connectors are easily accessible, located a safe distance above any lower obstacles and support 5,000 lbs. (22 kN) per worker.QualityMiller Anchorage Connectors meet all applicable ANSI, OSHA and CSA requirements.Features & Benefits: Rebar Hook Anchors:
  • Designed to facilitate anchoring to scaffolding, pipe or angle iron
  • 310 lbs.(140.6 kg)maximum capacity
Push-Thru Eye Bolt Anchors:
  • Spring-action anchorage connector offers simple one-hand installation
  • Fits 3/4-in. (19 mm) diameter holes
  • Includes the integral SofStop Shock Absorber
  • 310 lbs.(140.6 kg) maximum capacity
Cross-Arm Strap Anchorage Connector:
  • 6-ft. (1.8 m) web Cross-Arm Strap wraps around I-beams and other structures and attaches with a 2-in.(51 mm)D-ring that slips through a 3-in.(76 mm) D-ring to form a secure attachment point for lanyards and other connecting devices
  • 400 lbs. (181.4 kg) maximum capacity​
Extension Pole & Hook Anchor:
  • The 20-ft. (6 m) fiberglass pole and spring-loaded hook is ideal for use with climbing ladders and towers
  • Installs fall arrest systems up to 20 ft.(6 m) from ground level to angle iron, piping and related structures
  • 400 lbs. (181.4 kg) maximum capacity
Looped Cross-Arm Anchorage Connector:
  • 6-ft. (1.8 m), 2-in.(51 mm) web strap
  • 2-in. (50 mm) D-ring
  • 400 lbs. (181.4 kg) maximum capacity
Concrete D-Bolt:
  • Concrete D-Bolt Anchorage Connector includes a 5/8-in. (16 mm) stud-type expansion anchor that is ideal for applications with concrete and lightweight concrete that meet required specifications (min. 2,000 psi [13.8 MPa])
  • Can be installed on a vertical wall or overhead for versatility
  • Concrete Expansion Bolt (417CBOLT/) available separately
Cable Anchorage Connector:
  • Cable Anchorage Connectors create quick and easy secure points of attachment
  • Constructed of 1/4-in. (6 mm) vinyl-coated, galvanized wire rope and a steel 3-in. (76 mm) O-ring
  • Standard length is 6-ft.(1.8 m); additional lengths available
  • 8187V features a forged steel, auto-lock, captive eye carabiner with 1-in.(25 mm)gate opening
  • 8186V features a locking snap hook with 3/4-in.(19 mm)gate opening. 400 lbs.(181.4 kg) maximum capacity
Wire Hook Anchor:
  • Designed to facilitate anchoring to scaffolding, pipe or angle iron
  • Features a locking rebar hook for easy, one-hand installation and a D-ring on the other end to accommodate the connecting device
  • 400 lbs. (181.4 kg) maximum capacity
Beam Trolley:
  • Beam Trolley is adjustable and slides along with the worker to provide maximum mobility. Adjusts to fit beam flanges from 3 in (76mm) to 4-1/2 in. (114 mm) wide
  • Beam Trolley Retrofit Kits convert Beam Trolley 9065/BK to accommodate beam flanges up to 8-1/2 in. (216 mm) wide
  • 9065-1 accommodates I-beams up to 8-1/2-in. (216 mm) wide
  • 9065-2 accommodates I-beams up to 12-in. (305 mm) wide. 400 lbs
  • (181.4 kg) maximum capacity
Cross-Arm Chain Anchor:
  • The 6-ft. (1.8 m) Chain Anchor provides a single user with an easy-to-install, temporary anchorage connector that easily wraps around I-beams or other structures
  • This product safely wraps around corners and sharp edges and is ideal to use in environments where chemical, heat or welding splatter may occur
  • 400 lbs. (181.4 kg) maximum capacity
Beam Clamps:
  • The Beam Clamp is a steel anchor point that can be attached to horizontal I-beams, S-beams or W-beams
  • Swivel attachment ring prevents twisting of the worker’s connecting device
  • 400 lbs.(181.4 kg)maximum capacity
Disposable Concrete Anchor Strap:
  • Designed to provide temporary anchorage on concrete forms
  • Constructed of 1-3/4-in. (44 mm) wide, abrasion-resistant webbing
  • Forged steel D-ring (8185C) is capable of withstanding 5,000 lbs. (22 kN)
  • Standard lengths of 2-ft. (.6 m) and 4-ft. (1.2 m); additional lengths available
  • Also available with web loop (includes inner-wear pad for carabiner attachment)
Carabiners (400 lbs. [181.4 kg] maximum capacity)
  • Steel twist-lock carabiner
  • Triple-action twist-lock carabiner. Lightweight aluminum
  • Large, aluminum twist-lock carabiner
  • Lightweight, aluminum twist-lock carabiner
  • Large, steel twist-lock carabiner
  • Includes : Based on SKU
  • Standards : OSHA 1926.502 | OSHA 1910.66 | ANSI A10.32 | ANSI Z359.1-2007
  • Material : Stainless Steel | Polyester
Image
SKU
Description
415/
D-Bolt Anchor
18D-1/-001
CARABINER W/CAPTIVE EYE
18D-1/
ANSI Z359-2007 Compliant Automatic twist-lock steel carabiner, 2'' gate opening
18D-2-Z7/
ANSI Z359.1-2007 compliant Lightweight twist-lock aluminum carabiner - 2-1/4'' gate opening
410/
Mounted D-ring w/Hardware
417SS/
Stainless Steel D-bolt Anchorage Connector, 5/8in hole for hardware, does not include hardware
417/
416 D-Bolt Anchor w/o Hardware
416/
D-bolt Anchor w/Hardware
416SS/
Stainless Steel D-bolt Anchorage Connector - features 5/8in hole for hardware, 5/8in dia X 5in long stainless steel bolt w/nut and washer
418/
3/4IN D-BOLT ANCHOR W/HARDWARE
417CBOLT/
Concrete Expansion Bolt only
417C/
D-bolt Anchorage Connector with Concrete Expansion Bolt
420NS/
Push-Thru Eye Bolt
450/
Beam Clamp - 9''
470/
Wire Hook
475-2/
Extension Pole for #475
480/19INBL-USS
Rebar Hook & Webbing Anchor w/D-Ring with USS tags
475-1/
Hook for #475
475/
Extension Pole and Hook
485/22INYL
Rebar Hook Anchor w/SofStop & D-Ring
480-Z7/19INGN
ANSI Z359-2007 Compliant Webbing Anchor with Rebar Hook & D-Ring
9059-1/
PAINTERS TROLLEY
9065/BK
Lightweight Adjustable Beam Trolley (fits 3'' to 4.5'' wide beam flange)
9065-1/
Adapter Kit for 9065 (adapts 9065 to fit 3'' to 8.5'' wide beam flange)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy