Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Swivel Anchors

Miller Swivel Anchors

placeholder
WITH 360° ROTATIONNew Miller Swivel Anchors, with a revolutionary 360° rotation, connect to a worker's fall arrest system to safely protect while working at heights and include options for use in concrete and steel. Select from the Miller Swivel Anchors with D-ring or the Miller Drop-Through Swivel.Freedom of MovementInnovative swivel design provides 360° D-ring rotation and 180° flip while preventing accidental gate load/roll-out when in use.Removable/ReusableThe Swivel Hybrid Anchor with Miller Grip™ Anchor is a high-strength portable anchor that can be removed and simply re-installed in a new location.Features & Benefits:Miller Swivel Anchors with D-ring
  • Versatile Application Use – Permanent and portable structure mount options for steel and concrete
  • Multiple Anchorage Options – Available in 5,000 lb (5K) and 10,000 lb (10K) ultimate tensile strength; 10K anchors can be used with SkyGrip® or TechLine™ Horizontal Lifeline kits
  • Corrosion Resistance – Available in zinc-plated steel or stainless steel construction
  • Rated for up to a 310 lb (141 kg) worker
  • Meets all applicable OSHA and ANSI requirements
Miller Drop-Through Swivel Anchors
  • Overhead Use – Anchor drops through a 1 3/4-in to 2-in diameter hole to provide a 5,000 lb (5K) overhead anchor
  • Removable/Reusable Concrete Anchor – Designed for use in cured concrete with a compression strength of at least 3,000 psi (20.7 MPa)
  • Rated for up to a 310 lb (141 kg) worker
  • Meets all applicable OSHA and ANSI requirements
  • Material : Stainless Steel | Zinc Plated Steel
  • Includes : Based on SKU
Image
SKU
Description
RACDTA-5K/6FT
Drop though anchor with 4 in. (10 cm) round plate and swivel
RACSWP100N-316
Weld Kit for Stainless Steel Swivel Anchor
RACSWP100N-KIT
Weld kit for Zinc Plated Swivel Anchor
RACSWH100Y
Hybrid Concrete Anchor
RACSWY050S
Zinc-plated swivel anchor with steel mounting hardware
RACDNC-TOOL
Concrete bolt assembly tool for Stainless Steel Swivel Anchor
RACDTA-5K6/6FT
Drop through anchor with 6 in. (15 cm) square plate and swivel
RACSWS1DNC-316
Concrete Hardware Kit for Stainless Steel Swivel Anchor
RACDTA-5K12/6FT
Drop through anchor with 12 in. (30cm) square plate and swivel
RACSWS100N-316
Stainless Steel Swivel Anchor
RACSWY100S
10,000lb Zinc Plated Swivel Anchor with steel mounting hardware
RACSWS100C-316
Stainless Steel Swivel Anchor with concrete mounting hardware
RACSWY100N
10,000lb Zinc Plated Swivel Anchor
RACSWY050C
Zinc-plated swivel anchor with concrete mounting hardware
RACSWY2CSA
Concrete mounting hardware for Zinc-Plated Swivel Anchor
RACSWX100N
Steel back plate for 10,000lb Zinc Plated Swivel Anchor
RACSWS1SBA-316
Stainless steel mounting hardware for Stainless Steel Swivel Anchor
RACSWY1SBA
Steel mounting hardware for 10,000lb Zinc Plated Swivel Anchor
RACSWS100S-316
Stainless Steel Swivel anchor with stainless steel mounting hardware
RACSWY1CSA
Concrete mounting hardware for 10,000lb Zinc-plated Swivel Anchor
RACSWY2SBA
Steel mounting hardware for Zinc-plated swivel anchor
RACSWY050N
Zinc-Plated Swivel Anchor
RACSWY100C
10,000lb Zinc-plated Swivel anchor with concrete mounting hardware
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy