Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Safety Straps

Miller Safety Straps

placeholder
ENSURES SAFETY ON JOBSITEMiller brand safety straps are equipped with locking snap hooks and are constructed with a red inner core/wear indicator. Should the red core become exposed, the strap must be removed from service.CertificationMeets all applicable ANSI, CSA and OSHA requirements.Features & Benefits: NF Series Safety Strap
  • A 1-3/4 inch (44 mm) wide, 100% nylon safety strap offers a friction buckle to adjust the length of the strap quickly and easily
YR Series Safety Strap
  • Strong safety strap, made of a six-ply nylon, remains flexible in all types of weather conditions
  • Tongue buckle adjuster included for quick, safe adjustment
  • Includes : Friction Buckle | Tongue Buckle Adjuster
  • For Use With : Friction Buckle to adjust the Length of the Strap
  • Material : Nylon
Name
Description
File size
Image
SKU
Description
6NFLS-Z7/6FTYL
SAFETY STRAP NYL FR BUCKLE
6YRLS-Z7/6FTBR
SAFETY STRAP NEO W/LK SNAP
7NFLS-Z7/7FTYL
SAFETY STRAP-NYL-FR BUCKLE
7YRLS-Z7/7FTBR
SAFETY STRAP NYL NEOPRENE
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy