Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller RoofStrider™ Systems

Miller RoofStrider™ Systems

placeholder
Two systems (RoofStrider™ Kit and RoofStrider™ II Kit) available for roof mounting optionsRoofStrider™ Kit:
  • MightyLite Self-Retracting Lifeline with 360° rotating bracket
  • Roof mounting assembly for variable pitch wood roofs (roof peaks or flat sides), most ridge vents, studs, joists, etc.
  • Hardware included for mounting on wood roofs and metal decking
  • DuraFlex Stretchable Harness (E850/UGN), instructional video and carrying bag (8280H/YL)
RoofStrider™ II Kit:
  • MightyLite Self-Retracting Lifeline with 360° rotating bracket
  • Roof mounting assembly with clamping feet for use on standing seam metal roofs
  • Shock Absorber
  • Lifeline Material : Galvanized
Name
Description
File size
Image
SKU
Description
RM50G/50FT
RoofStrider mounting assembly w/hardware, RL50G MightyLite SRL w/bracket, E850 DuraFlex harness, 8280H carrying case, video
SRM/
RoofStrider II standing seam metal roof mounting assembly w/hardware
SRM50P/50FT
RoofStrider II standing seam metal roof mounting assembly w/ hardware, RL50P SRL w/ bracket, 928LS SofStop shock absorbing lanyard.
SRMF-2/
RoofStrider II flat feet w/hardware retrofit kit for metal decking (4 in kit)
SRM50G/50FT
RoofStrider II standing seam metal roof mounting assembly w/hardware, RL50G MightyLite SRL, 928LS SofStop shock absorbing lanyard.
SRM65G/65FT
RoofStrider II standing seam metal roof mounting assembly w/hardware, RL65G MightyLite SRL, 928LS SofStop shock absorbing lanyard.
SRM30G/30FT
RoofStrider II standing seam metal roof mounting assembly w/ hardware, RL30G SRL w/ bracket, 928LS SofStop shock absorbing lanyard.
SRMF-1/
RoofStrider II standing seam metal roof clamping feet w/hardware retrofit kit (4 in kit)
RM50P-Z7/50FT
Complete system w/50-ft. (15 m) MightyLite SRL w/webbing; includes DuraFlex™ Stretchable Harness (SKU E850/UGN) and carrying bag (SKU 8280H/YL)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy