Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Permanent Roof Anchors

Miller Permanent Roof Anchors

placeholder
Miller Permanent Roof Anchorages designed for residential and commercial construction.Features & Benefits: Single D Permanent Roof Anchor:
  • The Single D permanent roof anchor is designed to provide one (1) D-ring anchorage point when securely installed on a wood roof sub-surface or vertical wall
  • Stainless steel construction; plated steel D-ring
  • Accommodates single user for fall protection
Double D Permanent Roof Anchor:
  • The Double D permanent roof anchor is designed to provide two (2) D-ring anchorage points when securely installed on a wood roof sub-surface
  • Stainless steel construction; two plated steel D-rings
  • Accommodates single user for fall protection
Claw Permanent Roof Anchor:
  • The Claw permanent roof anchor is designed to provide a single anchorage point when securely installed on a wood rafter or truss member. The Claw anchor fits wood sizes 2-in. x 4-in., 2-in. x 6-in., 2-in. x 8-in., 2-in. x 10-in. or 2-in. x 12-in.
  • Stainless steel construction
  • Accommodates single user for fall protection
  • Standards : OSHA 1926.502
  • Maximum Working Capacity : 140.62 keg | 310 pound
  • Material : Stainless Steel
Image
SKU
Description
RA41/50BULK
The Single-D, permanent roof anchor for installation on a roof or vertical wall - Bulk pack of 50
RA40/50BULK
The Double-D, permanent roof anchor for installation over a ridge peak - Bulk pack of 50
RA40/
Double-D permanent roof anchor for installation over a ridge peak
RA41/
Single-D permanent roof anchor for installation on a roof or vertical wall
RA45/
Claw permanent roof anchor for installation over a rafter
RA45/25BULK
The Claw, permanent roof anchor for installation over a rafter - Bulk pack of 25
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy