Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Permanent Anchorage Connectors

Miller Permanent Anchorage Connectors

placeholder
Anchorage Connectors are designed as the intermediary for securing a connecting device to an anchor or anchorage point. Careful consideration should be given to selecting a proper anchorage for ultimate safety. The anchorage should be easily accessible, located a safe distance above any lower obstacles and support 5,000 lbs (22kN) per worker.Features & Benefits:Mounted D-Ring:
  • Steel D-ring with plate, complete with 4-3/8-in.(111 mm)diameter bolts, lock washers, nuts and drilling template (SKU 410/)
D-Bolt Anchors:
  • D-Bolt Anchor for up to 3/4-in.(19 mm)working thickness includes a 1/2-in.(13 mm)diameter bolt with lock washer and nut. (SKU 415/)
  • D-Bolt Anchor for up to 4-in.(102 mm)working thickness includes a 5/8-in.(16 mm)diameter bolt with lock washer and nut. (SKU 416/) D-Bolt Anchor w/o hardware (SKU 417/)
  • Stainless steel D-Bolt Anchor for up to 4-in.(102 mm)working thickness includes a 5/8-in.(16 mm)diameter bolt with lock washer and nut. (SKU 416SS/) Stainless steel D-Bolt Anchor w/o hardware (SKU 417SS/)
  • D-Bolt Anchor for up to 4-in.(102 mm)working thickness includes a 3/4-in.(19 mm)diameter bolt with lock washer and nut. (SKU 418/) D-Bolt Anchor w/o hardware (SKU 419/)
  • Stainless steel D-Bolt Anchor for up to 4-in.(102 mm)working thickness includes a 3/4-in.(19 mm)diameter bolt with lock washer and nut. (SKU 418SS/) D-Bolt Anchor w/o hardware (SKU 419SS/)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy