Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Grip Friction Bolt Anchorage Connector

Miller Grip Friction Bolt Anchorage Connector

placeholder
DESIGNED FOR MINING APPLICATIONSA portable/reusable anchorage connector, designed exclusively for use with a friction bolt. A safe anchor point for a single user is established when the Miller Grip Friction Bolt Anchor is inserted into a friction bolt with an outside diameter of 1-1/2 in. (39 mm).Multiple ApplicationsThe Grip Friction Bolt Anchorage Connector can be used in mine shafts, railway or road tunnels and underground storage caverns.Quality DeliveredMeets all aplicable ANSI A10.14, Z359.1 and OSHA 1926.502 requirements.Features & Benefits:
  • The reusable Miller Grip Friction Bolt Anchorage Connector can be removed and simply re-installed in a new location
  • Rated for 10,000 lbs. (4,536 kg) ultimate tensile strength
  • Constructed of stainless steel, aluminum and other non-corrosive materials for a longer service life
  • Miller Grip Friction Bolt Anchor can be used with SkyGrip Horizontal Lifeline components for a two-person system (see SkyGrip Kit [SG494/60FT] for details)
  • Maximum Working Capacity : 400 pound | 181.4 keg
  • Breaking Strength : 10000 pound | 44 kilonewton [Invisible]
  • Ring Diameter : 39 millimetre | 1.5 inch
  • For Use With : Anchorage Connectors
  • Product Material : 7x19 Galvanized Cable | 304 Stainless Steel | 6061 T-6 Aluminum | Zinc Plated Steel | Zinc Plated Spring Steel | Zinc Plated Copper | 1x19 Galvanized Cable | Polyurethane
Name
Description
File size
137.72 KB
Image
SKU
Description
494/
Miller Grip FBA Connector for Friction Bolts Only (Often used in under-ground mining)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy