Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Edge™

Miller Edge™

placeholder
FALL PROTECTION SYSTEMThe first and only cost-effective, portable, engineered anchorage solution designed to protect workers engaged in leading edge deck construction. The system reduces the need for a safety monitor or a temporary cable lifeline system on leading edge deck construction.Multiple UseThe fall protection system can be used for concrete deck construction, bridge decks, window washing, vault entry, rescue situations.Highly FunctionalFreestanding, mobile overhead anchor point.Features & Benefits:
  • Solid wheel casters
  • Two integral eye bolt attachment points accommodate self-retracting lifelines
  • Predetermined integral lifting points
  • Heavy-duty steel construction with protective enamel paint
  • Easy access handles on front and rear
  • Product Weight : 748 keg | 1650 pound
  • Material : Painted Steel
  • Includes : Edge System | Swivel Caster | Anchor
Name
Description
File size
Image
SKU
Description
9081/6.5FT
Miller Edge with 6.5-ft. anchorage height. Anchorage height for the Edge is measured from the connecting eye-bolt to the floor.
9081/WF
Replacement front wheel
9081/9.5FT
Miller Edge with 9.5-ft. anchorage height. Includes 300-lbs. additional counterweight. Anchorage height for the Edge is measured from the connecting eye-bolt to the floor.
9081/
Miller Edge 7.5-ft. anchorage height. Anchorage height for the Edge is measured from the connecting eye-bolt to the floor.
9081/HANDLE
Replacement handle
9081/REAR HDL ASSM
EDGE FALL REAR PUSH HANDLE
9081/BF
Replacement BrakeJack - front
9081/WR
Replacement rear wheel
9081/BR
Replacement BrakeJack - rear
9081LABELS/
Replacement labels
9081MRMB/
Miller MightEvac Bracket for Edge System. Holds 1 or 2 units. (MightEvac units, brackets and pulleys sold separately)
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy