Check icon

Success

Your request has been successfully submitted.

Anchorage Connectors

Miller Cab Mount Bracket and Kits

Miller Cab Mount Bracket and Kits

placeholder
FOR USE IN LIFT TRUCK CABSWith the adjustable design, the Miller Cab Mount Bracket can be easily mounted on the overhead guard stringers, extending less than 2 inches (5.1cm) into the lift truck cab.Quality compliance:Meets all applicable safety standards.Compact design:Lightweight and compact design, with convenient kit options available.Features & Benefits:
  • Adjustable side brackets promotes a custom fit from 3-3/4" (9.5 cm) to 9-1/8" (23 cm)
  • Non-protruding mount provides greater head room
  • Quick and easy installation increases productivity
  • Heavy-duty, zinc-plated steel construction for greater durability and longer service life
  • Designed to fit a wide range of lift trucks
  • Quick and easy installation
  • Non-protruding mount
  • Heavy-duty steel construction
Name
Description
File size
Image
SKU
Description
CFLCMK-Z7/
Black Rhino Cab mount bracket with CFL-1-Z7/9FT. Includes connectors with 3,600-lb. rated gates.
CMB/
Miller MiniLite/Miller Scorpion/Black Rhino Cab mount bracket - for best results should be combined with PFL-15, FL11-0 or CFL-1
FL11CMK-Z7/
MiniLite Cab mount bracket w/FL11-0-Z7/11FT. Includes connectors with 3,600-lb. rated gates.
PFLCMK-Z7/
Scorpion Cab Mount Bracket and PFL-15-Z7/9FT. Includes connectors with 3,600-lb. rated gates.
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy