Check icon

Success

Your request has been successfully submitted.

Voltage Detectors

Voltage Detectors - Self Testing Audio/Visual

Voltage Detectors - Self Testing Audio/Visual

placeholder
Salisbury’s Self-Testing Voltage Detectors allow testing to be continuous and automatic. An intermittent flash and beep confirms the detector is functioning properly. Self-Testing Voltage Detectors are used to verify live or de-energized conductors. These testers may be used with rubber insulating gloves or hot sticks using the splined universal end fitting. Testers indicate the presence of voltage with an extra bright LED light and a distinctive audible signal. It is recommended that the tester be moved closer to the conductor until a warning is indicated, or it touches the conductor, apparatus, or elbow test point. Each tester requires three “C” batteries (included). Features & Benefits: ● Do not assume conductors that have been tested de-energized will stay de-energized. Always install proper grounding devices before working. Failure to do so may result in serious injury or death. ● Dimensions in. (mm): 11 x 3.5 ( 279.4 x 89 )
Image
SKU
Description
21517
2500
4769
4544
4556
4644
4667
4744
4745
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy