Check icon

Success

Your request has been successfully submitted.

Utility Product Accessories

Canvas Buckets and Bags

Canvas Buckets and Bags

placeholder
Salisbury Tool Buckets are constructed of extra-heavy-duty canvas duck and reinforced with a one-piece formed leather bottom with a 3” (76mm) cuff for rugged service and long life. The standard tool buckets, 30 and 40, are both collapsible for easy storage and feature a poly braid rope handle. The 30 features a 6” x 8” interior pocket. The oval tool bucket, 50, designed to attach to aerial baskets, features 6 inner tool pockets and two plastic hanging hooks. Features & Benefits: ● Salisbury Tool Bags are useful for carrying and storing all sorts of equipment and tools. Constructed for long life and rugged service from one piece of #8 natural canvas fastened to a steel frame. The vinyl coated nylon bottom is cemented and double stitched to the bag and protected with steel studs and a reinforcing 3.5” (89mm) cuff. Handles are made from a heavy polypropylene webbing and straps are made of top grain harness leather. ● Line Hose and Blanket Bags are convenient for raising and lowering bulky items up and down a pole, as well as for storage. Constructed of #6 duck, sewn with nylon thread, and reinforced with a heavy rubber bottom. Features a top ring to hold the bag open and a strong 1/2” (12.7mm) poly braid rope handle, reinforced with polymer. 8” (178mm) diameter bags are used for conventional style line hose, while the 12” (305mm) diameter bags were designed for Class 4 extended lip line hose.
Image
SKU
Description
1266
1266S
1248
1248S
1230
2419B
30
40
40S
48
50C
48S
60
616
618
620
622
624
72
72S
PH55
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy