Check icon

Success

Your request has been successfully submitted.

Rubber Gloves and Sleeves

Portable Glove Inflator Kit

Portable Glove Inflator Kit

placeholder
The G99 is a simple, easy to use, portable glove inflator. The G99 provides a quality means of inspecting gloves in the field. The glove is secured to the inflator using a nylon strap and fastened with a hook and pile closure. Inflation is accomplished by pumping the bellows of the inflator against any surface. Features & Benefits: ● NOTE: gloves should be expanded no more than 1.5 times their normal size for Type I, and 1.25 times normal for Type II SALCOR.
Image
SKU
Description
G99S
G99V
G99
G99B
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy