Check icon

Success

Your request has been successfully submitted.

Rubber Gloves and Sleeves

ILP Series

ILP Series

placeholder
ILP Series is manufactured from top grain cowhide, or goatskin, these protectors provide excellent protection for rubber insulating gloves at a very economical price. Cowhide cuffs are tough leather on palm side and orange vinyl on the back, while the goatskin cuffs are green leather on palm side and orange vinyl on back. Full complement of styles from low-volt through 16” contour cuff. Comes in size 7, dual sizes 8/8.5 through 11/11.5 and size 12. Features & Benefits: ● All Salisbury Leather Protectors meet ASTM F696 standards. ● WARNING: Do not use leather protectors alone for protection against electric shock. Serious injury or death will result. Always use a properly rated insulating glove for the voltage being worked. ● Proper care of leather protectors is essential to user safety. Inspect the leather protectors when inspecting rubber gloves. Metal particles, imbedded wire, abrasive materials or any substance that could physically damage the rubber gloves must be removed from the protector before use.
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy