Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Universal Hot Cover

Universal Hot Cover

placeholder
The 816 Universal Hot Cover is used to provide additional cover-up and clearances. This cover is made from orange Type I polyethylene plastic. Features & Benefits: ● The hot stick eye allows this cover to be placed and removed with a shotgun type clamp stick or with rubber gloves. To secure in place use the elastic tie-down cord. This cover can be used on overhead or underground energized cable terminators, potheads or while inverted, on lightning arrestors. This cover has a voltage rating of 26.4 kV*. Dim: 8” x 16” ● *guarded Ø to guarded Ø .
Image
SKU
Description
816
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy