Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Tee Connectors

Tee Connectors

placeholder
Tee Connectors are used on horizontal and vertical posts and suspension insulator strings when plastic line guards are used on the conductor. Made from Type I, ABS plastic with eye fittings, the connector accommodates the male end of a guard. Available in two ratings: 72.5 kV* and 48.3 kV*. Accepts 34.5 kV pin insulators along with post and insulator strings. Features & Benefits: ● *guarded Ø to guarded Ø
Image
SKU
Description
2224
2884
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy