Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Switch Jaw Guards

Switch Jaw Guards

placeholder
Switch Jaw Guards insulate the energized upper switch jaw and insulator when work is being done on the switch blade, lower insulator or other de-energized equipment ahead of the open switch. These guards easily slide over the upper insulator on open substation switches and lock over the bus. Jaw Guards are made from Type I UV resistant plastic. This guard has a voltage rating of 26.4 kV*. *guarded Ø to guarded Ø .
Image
SKU
Description
24455
2424
2418
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy