Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Slide-On Crossarm Guard

Slide-On Crossarm Guard

placeholder
The Slide-On Crossarm Guard 736PH is applied by sliding the cover on to the arm from the end using the shotgun eye until the unit locks onto the insulator pins. The cover overlaps on top and has notches to ease application and removal. Features & Benefits: ● The guards are made from orange Type I ABS cold weather high impact plastic. These guards have a voltage rating of 36.6 kV*. Slide-on Crossarm Guard, 7" I.D. x 36", Class 4. ● *guarded Ø to guarded Ø .
Image
SKU
Description
736PH
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy