Check icon

Success

Your request has been successfully submitted.

Plastic Guards & Covers

Pin Type Crossarm Guard

Pin Type Crossarm Guard

placeholder
The1370 Pin Type Crossarm Guard is sized 9" x 9" x 25.5" ( 229mm x 229mm x 648mm ). Crossarm Guards are used to prevent tie wires from contacting crossarms during hot line operations. Two different tie downs are provided: a neoprene and a polypropylene rope. Both are secured in the slots provided in the eye fitting. Features & Benefits: ● The guards are made from orange Type I ABS cold weather high impact plastic. These guards have a voltage rating of 36.6 kV*. Crossarm or Pin Type Guard, 9" x "' x 25.5", Class 4. ● *guarded Ø to guarded Ø .
Image
SKU
Description
1370
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy