Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

SU System Straight Line Hose

SU System Straight Line Hose

placeholder
Available as Straight Line Hose or with a Connector End for easier connection of line hose and covers. SU System Connectors are made from orange SALCOR Type II. RIB-GRIP construction is used to ensure a strong lock to the straight lengths of SU System Line Hose and covers. Features & Benefits: ● Manufactured from superior SALCOR® Type II elastomer, it is resistant to the effects of ozone and ultraviolet deterioration. It remains flexible even at sub-zero temperatures. ● A lifting eye is molded on the connector end for removal with hot sticks. Line hose is also available with the #2323 Shot Gun Eye Assembly. Just add a suffix of “E” to the catalog number to order the #2323 Shot Gun Assembly installed on the hose or order the #2323 separately. ● Complies with current ASTM D1050 specifications.
Image
SKU
Description
SU150-45
SU250-45
SU200-3
SU250-6
SU200-45
SU150-3
SU150-6
SU200-6
SU250-3
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy