Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

SU System Post Type Insulator Covers

SU System Post Type Insulator Covers

placeholder
Post-Type Insulator Covers interlock with 1.5” (38mm) Class 4 Extended Lip SU System or Conventional Line Hose. The PTHS for insulators up to 12” (305mm) and the PTHL for insulators up to 16” (406mm) in height. The PTHL cover (shown here) also has external ribs on the ears which secures 2.5” (64mm) I.D. line hose. Always use clamp pins to secure the device into position. Features & Benefits: ● All covers are made from orange SALCOR® and feature RIB-GRIP® Construction. They can be installed with a hot stick or rubber gloves. All covers comply with ASTM D1049 specifications.
Image
SKU
Description
PTHL
PTHS
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy