Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Su System Dead End Protectors

Su System Dead End Protectors

placeholder
Dead End Protectors quickly cover dead end bells or polymer insulators providing complete electrical protection for Class 3 and Class 4 applications. Easily installed and removed from an insulated platform or aerial device with rubber gloves or SU System Applicators. Features & Benefits: ● All styles have RIB-GRIP® construction to interlock with 1.5” (38mm) I.D. line hose. The Class 3 U106 and U110 must be used with Connector End style line hose or separate Line Hose Connectors. OR134, Class 4, accepts Straight Line Hose. The outer ribs interlock with 2” and 2.5” I.D. line hose when the UC2 SU System Connector is used. ● All Protectors comply with current ASTM D1049 specifications.
Image
SKU
Description
OR134
U106
U110
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy