Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Low Voltage - Zip On Style

Low Voltage - Zip On Style

placeholder
Low Voltage Insulating Blankets are made of Type II SALCOR® rubber. Insulating blankets are available with or without hook and pile (Zip) or Plain style. Features & Benefits: ● Covering energized equipment is easier than ever using Salisbury’s Zip-On blankets. Our Zip-On Style (Zip) features one-inch wide strips of hook and pile double stitched to the blanket with nylon thread, so installation and removal is safe and fast. Zip-On blankets can be manufactured to fit special requirements. Contact your Salisbury representative for more information.
Image
SKU
Description
1212YLV
1236YLV
1818YLV
1836YLV
3636YLV
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy