Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Dead End Protectors

Dead End Protectors

placeholder
Dead End Protectors cover 4.25” and 6” bells or polymer insulators with a skirt diameter of less than 6”. The protectors are made from orange Type II SALCOR with RIB-GRIP construction. OR101 has outer ribs that allow it to be used with 2” and 2.5” I.D. Conventional Line Hose when using the UC2 connector. The smaller OR114 may also be used to cover transformer bushings up to 4.75” in diameter. Shown here: OR124 can cover polymer insulators up to 4.75” in diameter and 25” overall length including hardware. Features & Benefits: ● Replacement Straps are available.
Image
SKU
Description
OR114
OR124
OR101
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy