Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Cross Arm Covers

Cross Arm Covers

placeholder
To work on live lines safely, conductors encased in a line hose should never be placed directly on a cross arm. Cross Arm Covers reduce electrical stresses on line hose or jumpers. Cross Arm Covers fit standard cross arm pin spacing and each unit has interior ribs to minimize shifting on the arm. Shown here: 145 Cross Arm Cover for use on Cross Arms up to 4" x 4.5" (102mm x 114mm), Overall Dimensions 14.5” x 4.63” x 4.15” ( 368mm x 117mm x 105mm ). Features & Benefits: ● All covers comply with current ASTM D1049 specifications.
Image
SKU
Description
1186
145
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy