Check icon

Success

Your request has been successfully submitted.

Insulated Jumpers

Stick Installed Flexible Jumper

Stick Installed Flexible Jumper

placeholder
Stick Installed Flexible Jumpers can be manufactured for hot stick operations using Salisbury heavy-duty eye clamps. Clamps are rated for continuous current and fit all standard shotgun type hot sticks. For ease of application, a Hanger Stud is recommended. Shrouded ferrules are not recommended for use with eye type clamps. Features & Benefits: ● Custom built assemblies are available. Contact your local Salisbury Representative for more information.
Image
SKU
Description
2308
2300
2317
2318
2559
2877
9976
9977
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy