Check icon

Success

Your request has been successfully submitted.

Insulated Jumpers

Shrouded Ferrels

Shrouded Ferrels

placeholder
Shrouded ferrules are compressed on both the conductor and the insulating jacket of the high voltage EPR cable to reduce bending stress. Shrouded ferrules are designed to be used on glove-installed high voltage jumpers. Features & Benefits: ● Ferrules are manufactured of 99.5% pure copper with industry standard 5/8”-11 NC threads. Ferrules are topped with a brass hex jam nut and toothed stainless steel lockwasher.
Image
SKU
Description
2013
2015
2014
2012
21354
21356
21353
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy