Check icon

Success

Your request has been successfully submitted.

Insulated Jumpers

Salcor Insulated Jumper Clamps

Salcor Insulated Jumper Clamps

placeholder
SALCOR® Jumper Clamps are available in two main line sizes with a maximum use voltage of 35kV. Features & Benefits: ● The SALCOR Jumper Clamp not only provides a superior grip, but also resists ozone cutting and tracking. Being molded of rubber, these handles are inherently impact resistant and extremely durable. The body and jaw are made from a copper base alloy. The lower ring contact is made of self lubricating bronze. Assemble jumpers with insulated jumper cable and 5/8”- 11 NC threaded ferrules. Assembled kits are sold with a 10 ft. ( 3m ) cable and unshrouded ferrules. ● Custom built assemblies are available. Contact your local Salisbury Representative for more information.
Image
SKU
Description
2274
2265
2260
2266
2270
2275
2276
2264
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy