Check icon

Success

Your request has been successfully submitted.

Insulated Jumpers

FRP Jumper Clamps

FRP Jumper Clamps

placeholder
FRP Jumper Clamps are designed for maximum loads, voltages, and cables. During a temperature rise test at 25% overload, these clamps heated 35% less than 4/0 cu. cable. Blunted points on the handle provide optimum grip, resist impact, and will not soften with overloads. The body and jaw are made from a copper based alloy. The lower jaw is made of self lubricating bronze. The assembled jumpers are sold with a 10ft. (3m) or 12 ft. (3.7m) cable and unshrouded ferrules. Features & Benefits: ● Custom built assemblies are available. Contact your local Salisbury Representative for more information.
Image
SKU
Description
1610
2066
20876
2074R1
2067
2164
2174R1
2178
2450
2772
2773
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy