Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Wire Clamp Stick

Wire Clamp Stick

placeholder
The Wire Clamp Stick has two fiberglass handles: the operating handle is 1” (2.5 cm) in diameter and the stationary handle is 1 1/4” (3.2 cm) in diameter. The wire clamp stick is used to hold tie wires in place, hold jumper wires while taps are being made or removed, and to hold wires when cutting and removing.
Image
SKU
Description
201FGQ
2CQ
2CU
2FGQ
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy