Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Universal Switch Sticks

Universal Switch Sticks

placeholder
One, two, and three section hot sticks have a standard splined universal head. 1.25” dia. switch sticks are supplied with a #9971 Prong. A Heavy Duty Disconnect Prong #9969 is supplied on all others.
Image
SKU
Description
4038
4039
4218
4040
4219
4041
4220
4225
4042
4221
4043
4213
4222
4044
4214
4223
4045
4215
4046
4216
4217
4037
9840
9841
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy