Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Hand Cleaners

Hand Cleaners

placeholder
Handle Cleaner is formulated to clean and condition fiberglass handles. Removes moisture and other contaminates such as dirt, tar, and grease without harming finish and leaves a thin water-repellent coating. Use the Silicote Cloth to wipe dust and dirt from fiberglass insulating handles. Cloth is specially treated with Silicone which leaves a thin coating on the insulating handles. Grease, insulation marks, and other foreign matter should be cleaned from handles with fiberglass handle cleaner before using the silicote cloth. Regular use of the silicote cloth will add to the life and safety of insulating handles. Packaged with directions in resealable, plastic bag.
Image
SKU
Description
2002
2000SC
2001
2003
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy