Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Fuse Puller Tools

Fuse Puller Tools

placeholder
The standard Fuse Puller heads (Cat.No. 92Q) have plastic jaws that fit fuses from 3/4” (1.9 cm) to 2” (5.1 cm) diameter. Heads are pivotally mounted to permit adjustment to any angle. To tighten the jaws, just rotate the handle. The insert jaws (Cat. No. 190NLF) for the 1-3/16” (2.1 cm) diameter liquid filled fuse are held on the fuse puller with springs. The attachment on the end of each fuse puller is Cat. No. 190Q, quick change switch hook. Other lengths available. Bag not included. Fiberglass handle diameter: 1-1/4” (3.2cm).
Image
SKU
Description
190NLF
196FGQ
190Q
196FGU
198FGQ
198FGU
9209Q
9209U
92225001GA
92225001Q
92225001U
92Q
92U
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy