Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

FRP Clampsticks

FRP Clampsticks

placeholder
External Rod Clampsticks are constructed of closed cell foam-filled tubular fiberglass in accordance with ASTM standard F711. The hook’s operating rod, made of solid 3/8” (9.5mm) dia. fiberglass, is mounted on the exterior of the tool so that it can be easily wiped down prior to use. These Clampsticks meet ASTM F1825 Standards. Features & Benefits: ● Tough Thermoplastic head ferrule. ● EZ Grip plastic hand grip. ● Wide opening 15/16” ( 23.8mm) stainless steel hook. ● Heavy duty rubber end cap.
Image
SKU
Description
4007
4012
4010
4008
4013
4011
4009
8106C
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy