Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Ferrules and Rivets

Ferrules and Rivets

placeholder
Universal and 5/8”-11 threaded hex ferrules are available for 1” (2.5 cm), 1-1/4” (3.2 cm), and 1-1/2” (3.8 cm) diameter fiberglass handles. Ferrules include a disc and rivet. Features & Benefits: ● Hexagonal Ferrules available in zinc, or insulated with brass threaded insert 5/8" -11. Universal Ferrules are available in Aluminum with Thumb Screw, or Zinc/Bronze with Thumb Screw. ● Kits include all material required to replace insulated stick ferrules. Each kit includes: one ferrule, one rivet, one disc for handle, sandpaper, a two-part adhesive and instructions.
Image
SKU
Description
44UFG
44DFG
4UK001
4EFG
4EFGM
4EK001
5EFG
5EK001
RH1881625
3400
44UK001
RH1881375
culture of safety
WHITE PAPER

How to Build a Culture of Safety

DOWNLOAD NOW

How to buy